Grove Gear HMQ252-60-2-2.688-180TC-L3
Part #:HMQ252-60-2-2.688-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | B: | 13 |
| G: | 2.91 | AJ: | 7.25 |
| BD: | 9 | AK: | 8.5 |
| T: | 2.688 | RQ: | 7.98 in |
| BE1: | 0.5 in | BF: | 0.53 |
| AE2: | 0.68 | F: | 5.81 |
| V: | 4.26 in | D: | 5.12 |
| AE1: | 0.97 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| AD: | 8.85 | AG: | 10.5 |
Technical Specifications
| Ratio Range: | 60:1 | Output Shaft Direction: | 2 |
| Output RPM: | 29.2 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.688 in | Service Factor: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3412 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 2 |
| Ratio: | 60:1 | Bore Code: | 43 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Model Code: | HMQ252 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Assembly: | HMQ-2 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.265 |
| Output Key: | 5/8 X 4.00 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

