How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | RQ: | 7.98 in |
| F: | 5.81 | T: | 2.688 |
| V: | 4.26 in | BD: | 9 |
| LQ1: | 8.61 in | AE1: | 0.97 |
| I: | 7.5 in | BF: | 0.53 |
| AE2: | 0.68 | BE1: | 0.5 in |
| G: | 2.91 | D: | 5.12 |
| C: | 14 in | AJ: | 7.25 |
| AK: | 8.5 | B: | 13 |
Technical Specifications
| Assembly: | HMQ-2 | Model Code: | HMQ252 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.375 | Bore Code: | 43 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3412 |
| Ratio: | 60:1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 4.265 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Key: | 5/8 X 4.00 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 29.2 | Input Style: | C-Face Quill |
| Ratio Range: | 60:1 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 2.688 in | Input Keyway (C Face): | 5/16 X 5/32 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

