How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | D: | 5.12 |
| F: | 5.81 | T: | 2.688 |
| AE1: | 0.97 | BE1: | 0.5 in |
| BF: | 0.53 | AK: | 8.5 |
| LQ1: | 8.61 in | V: | 4.26 in |
| AJ: | 7.25 | AE2: | 0.68 |
| B: | 13 | C: | 14 in |
| BD: | 9 | RQ: | 7.98 in |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| G: | 2.91 | I: | 7.5 in |
Technical Specifications
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Bore Code: | 43 | Center Distance (in): | 5.25 |
| Output RPM: | 29.2 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Diameter (in): | 2.688 in | Model Code: | HMQ252 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Input HP @ 1750 RPM: | 4.265 |
| Thrust Rating - output shaft: | 3412 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Output Key: | 5/8 X 4.00 | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

