How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BF: | 0.53 |
| AE2: | 0.68 | AE1: | 0.97 |
| V: | 4.26 in | AJ: | 7.25 |
| AG: | 10.5 | F: | 5.81 |
| C: | 14 in | BD: | 9 |
| B: | 13 | AD: | 8.85 |
| G: | 2.91 | RQ: | 8.54 in |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| T: | 2.688 | LQ1: | 9.17 in |
| BE1: | 0.5 in | AK: | 8.5 |
Technical Specifications
| Motor Frame Size: | 250TC | Product Type: | Right Angle |
| Output Diameter (in): | 2.688 in | Housing Material: | Cast Iron |
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output RPM: | 29.2 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| Output Key: | 5/8 X 4.00 | Input Bore (C Face): | 1.625 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Bore Code: | 43 | Ratio Range: | 60:1 |
| Thrust Rating - output shaft: | 3412 | Assembly: | HMQ-2 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 4.265 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

