How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | AK: | 8.5 |
| LQ1: | 9.17 in | AE1: | 0.97 |
| BD: | 9 | T: | 2.688 |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| V: | 4.26 in | F: | 5.81 |
| I: | 7.5 in | AG: | 10.5 |
| BF: | 0.53 | D: | 5.12 |
| C: | 14 in | AJ: | 7.25 |
| BE1: | 0.5 in | G: | 2.91 |
| RQ: | 8.54 in | B: | 13 |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Model Code: | HMQ252 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.688 in |
| Thrust Rating - output shaft: | 3412 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Ratio: | 60:1 |
| Output Key: | 5/8 X 4.00 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 4.265 |
| Service Factor: | 1 | Input Bore (C Face): | 1.625 |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Assembly: | HMQ-2 |
| Shaft Seal Material: | Viton | Bore Code: | 43 |
| Motor Frame Size: | 250TC | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

