How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | BE1: | 0.5 in |
| AD: | 8.85 | AG: | 10.5 |
| AJ: | 7.25 | G: | 2.91 |
| LQ1: | 9.17 in | F: | 5.81 |
| T: | 2.688 | AE2: | 0.68 |
| C: | 14 in | BF: | 0.53 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| B: | 13 | V: | 4.26 in |
| AE1: | 0.97 | BD: | 9 |
| RQ: | 8.54 in | I: | 7.5 in |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| Input Keyway (C Face): | 3/8 X 3/16 | Thrust Rating - output shaft: | 3412 |
| Input HP @ 1750 RPM: | 4.265 | Input RPM: | 1,750 |
| Service Factor: | 1 | Assembly: | HMQ-2 |
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| Output Diameter (in): | 2.688 in | Product Type: | Right Angle |
| Bore Code: | 43 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Output RPM: | 29.2 | Input Bore (C Face): | 1.625 |
| Center Distance (in): | 5.25 | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ252 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

