How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| AJ: | 5.88 | B: | 13 |
| T: | 2.688 | AG: | 10.5 |
| AK: | 4.5 | V: | 4.26 in |
| LQ: | 7.85 in | BD: | 5.88 |
| D: | 5.12 | C: | 14 in |
| RQ: | 7.35 in | G: | 2.91 |
| F: | 5.81 | BE: | 0.38 in |
| AD: | 8.85 | I: | 7.5 in |
| AE2: | 0.68 | AE1: | 0.97 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | HMQ252 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 4.265 | Bore Code: | 43 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Center Distance (in): | 5.25 | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.688 in | Output Key: | 5/8 X 4.00 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Assembly: | HMQ-2 | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3412 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

