Grove Gear HMQ252-60-2-2.938-140TC-L3
Part #:HMQ252-60-2-2.938-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | AJ: | 5.88 |
| RQ: | 7.35 in | V: | 4.26 in |
| AE2: | 0.68 | BF: | 0.41 |
| T: | 2.938 | BE: | 0.38 in |
| AK: | 4.5 | AE1: | 0.97 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| C: | 14 in | D: | 5.12 |
| BD: | 5.88 | AG: | 10.5 |
| B: | 13 | F: | 5.81 |
| LQ: | 7.85 in | G: | 2.91 |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 4.265 | Housing Material: | Cast Iron |
| Bore Code: | 47 | Thrust Rating - output shaft: | 3412 |
| Output Diameter (in): | 2.938 in | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ252 |
| Center Distance (in): | 5.25 | Assembly: | HMQ-2 |
| Ratio Range: | 60:1 | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

