Grove Gear HMQ252-60-2-2.938-180TC
Part #:HMQ252-60-2-2.938-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | D: | 5.12 |
| RQ: | 7.98 in | V: | 4.26 in |
| AJ: | 7.25 | BD: | 9 |
| AD: | 8.85 | AE1: | 0.97 |
| B: | 13 | BF: | 0.53 |
| C: | 14 in | AE2: | 0.68 |
| G: | 2.91 | I: | 7.5 in |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| T: | 2.938 | AG: | 10.5 |
| AK: | 8.5 | F: | 5.81 |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Output Key: | 3/4 X 4.00 |
| Input Bore (C Face): | 1.125 | Model Code: | HMQ252 |
| Ratio Range: | 60:1 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Service Factor: | 1 | Output Diameter (in): | 2.938 in |
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Bore Code: | 47 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 4.265 |
| Input Keyway (C Face): | 1/4 X 1/8 | Assembly: | HMQ-2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

