Grove Gear HMQ252-60-2-2.938-180TC-L2
Part #:HMQ252-60-2-2.938-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | G: | 2.91 |
| BE1: | 0.5 in | AE1: | 0.97 |
| LQ1: | 8.61 in | BF: | 0.53 |
| F: | 5.81 | AG: | 10.5 |
| RQ: | 7.98 in | BD: | 9 |
| AJ: | 7.25 | B: | 13 |
| I: | 7.5 in | C: | 14 in |
| AD: | 8.85 | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| V: | 4.26 in | T: | 2.938 |
Technical Specifications
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Model Code: | HMQ252 | Output Diameter (in): | 2.938 in |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3412 |
| Input HP @ 1750 RPM: | 4.265 | Motor Frame Size: | 180TC |
| Assembly: | HMQ-2 | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Key: | 3/4 X 4.00 |
| Input Bore (C Face): | 1.125 | Bore Code: | 47 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

