Grove Gear HMQ252-60-2-2.938-180TC-L3
Part #:HMQ252-60-2-2.938-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | AK: | 8.5 |
| AJ: | 7.25 | B: | 13 |
| AG: | 10.5 | BD: | 9 |
| RQ: | 7.98 in | AE1: | 0.97 |
| AE2: | 0.68 | I: | 7.5 in |
| BE1: | 0.5 in | V: | 4.26 in |
| F: | 5.81 | BF: | 0.53 |
| LQ1: | 8.61 in | AD: | 8.85 |
| T: | 2.938 | Center Distance (in): | 5.25 in |
| D: | 5.12 | C: | 14 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | HMQ252 |
| Output Diameter (in): | 2.938 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 4.265 | Output RPM: | 29.2 |
| Assembly: | HMQ-2 | Output Shaft: | Hollow Bore |
| Bore Code: | 47 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 3412 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

