Grove Gear HMQ252-60-2-2.938-180TC-L4
Part #:HMQ252-60-2-2.938-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | I: | 7.5 in |
| C: | 14 in | BD: | 9 |
| T: | 2.938 | AE1: | 0.97 |
| D: | 5.12 | AK: | 8.5 |
| BE1: | 0.5 in | BF: | 0.53 |
| AJ: | 7.25 | AG: | 10.5 |
| AD: | 8.85 | AE2: | 0.68 |
| RQ: | 7.98 in | F: | 5.81 |
| LQ1: | 8.61 in | V: | 4.26 in |
| Center Distance (in): | 5.25 in | B: | 13 |
Technical Specifications
| Assembly: | HMQ-2 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.265 |
| Thrust Rating - output shaft: | 3412 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Model Code: | HMQ252 |
| Ratio: | 60:1 | Output Key: | 3/4 X 4.00 |
| Input RPM: | 1,750 | Bore Code: | 47 |
| Output Diameter (in): | 2.938 in | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 29.2 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

