How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AJ: | 7.25 |
| AD: | 8.85 | AE1: | 0.97 |
| C: | 14 in | BD: | 9 |
| AE2: | 0.68 | V: | 4.26 in |
| B: | 13 | BE1: | 0.5 in |
| D: | 5.12 | F: | 5.81 |
| AG: | 10.5 | T: | 2.938 |
| G: | 2.91 | LQ1: | 8.61 in |
| BF: | 0.53 | RQ: | 7.98 in |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Thrust Rating - output shaft: | 3412 |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.938 in | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.265 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Bore Code: | 47 |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Gear Type: | Worm |
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Output Key: | 3/4 X 4.00 |
| Input Bore (C Face): | 1.375 | Model Code: | HMQ252 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

