How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.35 in | C: | 14 in |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | AK: | 4.5 |
| I: | 7.5 in | F: | 5.81 |
| BF: | 0.41 | AJ: | 5.88 |
| T: | 2.938 | G: | 2.91 |
| AG: | 10.5 | V: | 4.26 in |
| D: | 5.12 | LQ: | 7.85 in |
| BE: | 0.38 in | AE2: | 0.68 |
| BD: | 5.88 | B: | 13 |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Thrust Rating - output shaft: | 3412 |
| Service Factor: | 1 | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 4.265 | Model Code: | HMQ252 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 47 |
| Gear Type: | Worm | Ratio: | 60:1 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 3/4 X 4.00 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Ratio Range: | 60:1 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.938 in | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Assembly: | HMQ-2 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

