How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.35 in | LQ: | 7.85 in |
| AJ: | 5.88 | I: | 7.5 in |
| F: | 5.81 | BD: | 5.88 |
| B: | 13 | C: | 14 in |
| AG: | 10.5 | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| V: | 4.26 in | T: | 2.938 |
| AE1: | 0.97 | G: | 2.91 |
| D: | 5.12 | BE: | 0.38 in |
| AK: | 4.5 | BF: | 0.41 |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Input HP @ 1750 RPM: | 4.265 |
| Ratio: | 60:1 | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/4 X 4.00 | Output Diameter (in): | 2.938 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Model Code: | HMQ252 | Bore Code: | 47 |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-2 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

