How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | I: | 7.5 in |
| T: | 3 | BD: | 5.88 |
| D: | 5.12 | AE1: | 0.97 |
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | V: | 4.26 in |
| G: | 2.91 | RQ: | 7.35 in |
| C: | 14 in | BF: | 0.41 |
| AD: | 8.85 | F: | 5.81 |
| AK: | 4.5 | LQ: | 7.85 in |
| AG: | 10.5 | B: | 13 |
Technical Specifications
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3412 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Bore Code: | 48 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 4.265 | Model Code: | HMQ252 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Assembly: | HMQ-2 | Service Factor: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Output RPM: | 29.2 |
| Output Key: | 3/4 X 4.00 | Output Diameter (in): | 3 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

