How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| AG: | 10.5 | G: | 2.91 |
| RQ: | 7.35 in | LQ: | 7.85 in |
| F: | 5.81 | B: | 13 |
| BD: | 5.88 | BF: | 0.41 |
| C: | 14 in | I: | 7.5 in |
| T: | 3 | AK: | 4.5 |
| D: | 5.12 | AE1: | 0.97 |
| AD: | 8.85 | V: | 4.26 in |
Technical Specifications
| Output Diameter (in): | 3 in | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 3412 |
| Assembly: | HMQ-2 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 140TC | Ratio Range: | 60:1 |
| Bore Code: | 48 | Model Code: | HMQ252 |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 4.265 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

