Grove Gear HMQ252-60-2-3.000-180TC-L9
Part #:HMQ252-60-2-3.000-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | AG: | 10.5 |
| C: | 14 in | V: | 4.26 in |
| RQ: | 7.98 in | T: | 3 |
| AE1: | 0.97 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| BF: | 0.53 | AD: | 8.85 |
| AE2: | 0.68 | LQ1: | 8.61 in |
| F: | 5.81 | AJ: | 7.25 |
| D: | 5.12 | BD: | 9 |
| BE1: | 0.5 in | G: | 2.91 |
Technical Specifications
| Gear Type: | Worm | Output Diameter (in): | 3 in |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 4.265 | Model Code: | HMQ252 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Output RPM: | 29.2 |
| Thrust Rating - output shaft: | 3412 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.125 |
| Output Key: | 3/4 X 4.00 | Center Distance (in): | 5.25 |
| Bore Code: | 48 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

