Grove Gear HMQ252-60-2-3.000-210TC-L2
Part #:HMQ252-60-2-3.000-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | LQ1: | 8.61 in |
| F: | 5.81 | AE2: | 0.68 |
| AD: | 8.85 | AK: | 8.5 |
| AE1: | 0.97 | G: | 2.91 |
| V: | 4.26 in | T: | 3 |
| C: | 14 in | BF: | 0.53 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| D: | 5.12 | AG: | 10.5 |
| B: | 13 | RQ: | 7.98 in |
| I: | 7.5 in | BD: | 9 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Diameter (in): | 3 in |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 4.265 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 X 5/32 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Product Type: | Right Angle | Bore Code: | 48 |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Thrust Rating - output shaft: | 3412 | Output RPM: | 29.2 |
| Output Shaft Direction: | 2 | Model Code: | HMQ252 |
| Input Style: | C-Face Quill | Assembly: | HMQ-2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

