Grove Gear HMQ252-60-2-3.000-210TC-L9
Part #:HMQ252-60-2-3.000-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BE1: | 0.5 in |
| BF: | 0.53 | AD: | 8.85 |
| RQ: | 7.98 in | Center Distance (in): | 5.25 in |
| T: | 3 | F: | 5.81 |
| LQ1: | 8.61 in | B: | 13 |
| AG: | 10.5 | D: | 5.12 |
| BD: | 9 | AE2: | 0.68 |
| G: | 2.91 | AJ: | 7.25 |
| AK: | 8.5 | V: | 4.26 in |
| C: | 14 in | AE1: | 0.97 |
Technical Specifications
| Service Factor: | 1 | Assembly: | HMQ-2 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Key: | 3/4 X 4.00 | Thrust Rating - output shaft: | 3412 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Ratio: | 60:1 |
| Model Code: | HMQ252 | Input HP @ 1750 RPM: | 4.265 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 3 in |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.375 | Bore Code: | 48 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

