How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BE1: | 0.5 in |
| AD: | 8.85 | V: | 4.26 in |
| B: | 13 | C: | 14 in |
| LQ1: | 9.17 in | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | T: | 3 |
| BF: | 0.53 | G: | 2.91 |
| D: | 5.12 | F: | 5.81 |
| AE1: | 0.97 | RQ: | 8.54 in |
| BD: | 9 | AE2: | 0.68 |
| AK: | 8.5 | I: | 7.5 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output RPM: | 29.2 |
| Input Style: | C-Face Quill | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Ratio: | 60:1 |
| Assembly: | HMQ-2 | Output Diameter (in): | 3 in |
| Input Keyway (C Face): | 3/8 X 3/16 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 4.265 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3412 |
| Model Code: | HMQ252 | Motor Frame Size: | 250TC |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.625 |
| Gear Type: | Worm | Bore Code: | 48 |
| Ratio Range: | 60:1 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

