How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | I: | 7.5 in |
| BD: | 9 | AG: | 10.5 |
| BE1: | 0.5 in | AD: | 8.85 |
| T: | 3 | B: | 13 |
| AK: | 8.5 | D: | 5.12 |
| RQ: | 8.54 in | AJ: | 7.25 |
| AE2: | 0.68 | V: | 4.26 in |
| F: | 5.81 | LQ1: | 9.17 in |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| G: | 2.91 | BF: | 0.53 |
Technical Specifications
| Ratio: | 60:1 | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 4.265 | Input Bore (C Face): | 1.625 |
| Bore Code: | 48 | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Model Code: | HMQ252 | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Gear Type: | Worm | Assembly: | HMQ-2 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Diameter (in): | 3 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3412 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

