How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | T: | 3 |
| AK: | 8.5 | AD: | 8.85 |
| D: | 5.12 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| AJ: | 7.25 | RQ: | 8.54 in |
| AE2: | 0.68 | B: | 13 |
| C: | 14 in | AG: | 10.5 |
| G: | 2.91 | LQ1: | 9.17 in |
| V: | 4.26 in | I: | 7.5 in |
| F: | 5.81 | BD: | 9 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.625 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 4.265 |
| Motor Frame Size: | 250TC | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output RPM: | 29.2 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Bore Code: | 48 | Assembly: | HMQ-2 |
| Ratio Range: | 60:1 | Model Code: | HMQ252 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio: | 60:1 | Product Type: | Right Angle |
| Output Diameter (in): | 3 in | Output Key: | 3/4 X 4.00 |
| Thrust Rating - output shaft: | 3412 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

