How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | C: | 14 in |
| I: | 7.5 in | BE: | 0.38 in |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| D: | 5.12 | AE2: | 0.68 |
| G: | 2.91 | LQ: | 7.85 in |
| BD: | 5.88 | AK: | 4.5 |
| T: | 3 | AD: | 8.85 |
| B: | 13 | AJ: | 5.88 |
| RQ: | 7.35 in | AE1: | 0.97 |
| V: | 4.26 in | AG: | 10.5 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Ratio: | 60:1 | Output Diameter (in): | 3 in |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Output RPM: | 29.2 |
| Thrust Rating - output shaft: | 3412 | Ratio Range: | 60:1 |
| Bore Code: | 48 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Model Code: | HMQ252 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.265 | Assembly: | HMQ-2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

