How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.35 in | V: | 4.26 in |
| B: | 13 | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | G: | 2.91 |
| AE2: | 0.68 | AE1: | 0.97 |
| AG: | 10.5 | T: | 3.188 |
| D: | 5.12 | LQ: | 7.85 in |
| AD: | 8.85 | C: | 14 in |
| AJ: | 5.88 | I: | 7.5 in |
| BF: | 0.41 | BD: | 5.88 |
| F: | 5.81 | AK: | 4.5 |
Technical Specifications
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 4.265 |
| Service Factor: | 1 | Assembly: | HMQ-2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 29.2 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Model Code: | HMQ252 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 3412 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3.188 in | Input RPM: | 1,750 |
| Output Key: | 3/4 X 4.00 | Bore Code: | 51 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

