How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | F: | 5.81 |
| BF: | 0.41 | AJ: | 5.88 |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AK: | 4.5 |
| BE: | 0.38 in | D: | 5.12 |
| LQ: | 7.85 in | I: | 7.5 in |
| BD: | 5.88 | AE2: | 0.68 |
| AD: | 8.85 | G: | 2.91 |
| T: | 3.188 | B: | 13 |
| RQ: | 7.35 in | C: | 14 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 4.265 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Key: | 3/4 X 4.00 | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Model Code: | HMQ252 |
| Housing Material: | Cast Iron | Output Diameter (in): | 3.188 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Thrust Rating - output shaft: | 3412 | Motor Frame Size: | 140TC |
| Ratio: | 60:1 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 29.2 | Output Shaft Direction: | 2 |
| Bore Code: | 51 | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

