How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | RQ: | 7.98 in |
| B: | 13 | C: | 14 in |
| AG: | 10.5 | T: | 3.188 |
| G: | 2.91 | D: | 5.12 |
| LQ1: | 8.61 in | AE2: | 0.68 |
| F: | 5.81 | AJ: | 7.25 |
| BE1: | 0.5 in | BF: | 0.53 |
| I: | 7.5 in | V: | 4.26 in |
| AE1: | 0.97 | BD: | 9 |
Technical Specifications
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Output Diameter (in): | 3.188 in | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3412 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 4.265 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ252 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Ratio: | 60:1 | Bore Code: | 51 |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

