How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | B: | 13 |
| Center Distance (in): | 5.25 in | C: | 14 in |
| AG: | 10.5 | AE2: | 0.68 |
| I: | 7.5 in | BD: | 9 |
| BE1: | 0.5 in | RQ: | 7.98 in |
| G: | 2.91 | D: | 5.12 |
| AD: | 8.85 | T: | 3.188 |
| V: | 4.26 in | LQ1: | 8.61 in |
| F: | 5.81 | AE1: | 0.97 |
| AJ: | 7.25 | BF: | 0.53 |
Technical Specifications
| Ratio: | 60:1 | Input HP @ 1750 RPM: | 4.265 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3412 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Diameter (in): | 3.188 in | Model Code: | HMQ252 |
| Center Distance (in): | 5.25 | Ratio Range: | 60:1 |
| Gear Type: | Worm | Bore Code: | 51 |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

