How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | D: | 5.12 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| LQ1: | 8.61 in | G: | 2.91 |
| AG: | 10.5 | V: | 4.26 in |
| C: | 14 in | AE1: | 0.97 |
| T: | 3.188 | AJ: | 7.25 |
| F: | 5.81 | BD: | 9 |
| BE1: | 0.5 in | AD: | 8.85 |
| RQ: | 7.98 in | BF: | 0.53 |
| B: | 13 | AE2: | 0.68 |
Technical Specifications
| Input RPM: | 1,750 | Model Code: | HMQ252 |
| Output Key: | 3/4 X 4.00 | Ratio: | 60:1 |
| Input Style: | C-Face Quill | Assembly: | HMQ-2 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 4.265 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output RPM: | 29.2 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3412 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 3.188 in |
| Gear Type: | Worm | Bore Code: | 51 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 60:1 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

