How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | RQ: | 7.98 in |
| V: | 4.26 in | F: | 5.81 |
| BD: | 9 | AK: | 8.5 |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | BF: | 0.53 |
| B: | 13 | AD: | 8.85 |
| D: | 5.12 | BE1: | 0.5 in |
| T: | 3.188 | C: | 14 in |
| LQ1: | 8.61 in | AE2: | 0.68 |
| AJ: | 7.25 | AG: | 10.5 |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3412 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Ratio Range: | 60:1 |
| Output Key: | 3/4 X 4.00 | Input Keyway (C Face): | 5/16 X 5/32 |
| Service Factor: | 1 | Ratio: | 60:1 |
| Assembly: | HMQ-2 | Motor Frame Size: | 210TC |
| Center Distance (in): | 5.25 | Model Code: | HMQ252 |
| Bore Code: | 51 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Diameter (in): | 3.188 in |
| Output RPM: | 29.2 | Input HP @ 1750 RPM: | 4.265 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

