How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AE1: | 0.97 |
| BF: | 0.53 | B: | 13 |
| BD: | 9 | T: | 3.188 |
| AE2: | 0.68 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| LQ1: | 8.61 in | C: | 14 in |
| AG: | 10.5 | BE1: | 0.5 in |
| AD: | 8.85 | G: | 2.91 |
| D: | 5.12 | RQ: | 7.98 in |
| F: | 5.81 | V: | 4.26 in |
Technical Specifications
| Output Diameter (in): | 3.188 in | Input Keyway (C Face): | 5/16 X 5/32 |
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 4.265 |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Ratio: | 60:1 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3412 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Bore Code: | 51 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Output RPM: | 29.2 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Ratio Range: | 60:1 |
| Output Key: | 3/4 X 4.00 | Assembly: | HMQ-2 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

