How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | G: | 2.91 |
| D: | 5.12 | AE1: | 0.97 |
| AJ: | 7.25 | AE2: | 0.68 |
| B: | 13 | BD: | 9 |
| BE1: | 0.5 in | AD: | 8.85 |
| LQ1: | 8.61 in | AG: | 10.5 |
| BF: | 0.53 | C: | 14 in |
| T: | 3.188 | RQ: | 7.98 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | F: | 5.81 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Diameter (in): | 3.188 in |
| Ratio: | 60:1 | Gear Type: | Worm |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.265 |
| Motor Frame Size: | 210TC | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3412 |
| Bore Code: | 51 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Model Code: | HMQ252 |
| Ratio Range: | 60:1 | Assembly: | HMQ-2 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 29.2 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

