How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.188 | F: | 5.81 |
| AE1: | 0.97 | AJ: | 7.25 |
| AE2: | 0.68 | V: | 4.26 in |
| BE1: | 0.5 in | I: | 7.5 in |
| G: | 2.91 | BF: | 0.53 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | C: | 14 in |
| AD: | 8.85 | B: | 13 |
| RQ: | 7.98 in | BD: | 9 |
| LQ1: | 8.61 in | D: | 5.12 |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.375 | Assembly: | HMQ-2 |
| Output Diameter (in): | 3.188 in | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Input Style: | C-Face Quill |
| Output Key: | 3/4 X 4.00 | Center Distance (in): | 5.25 |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Bore Code: | 51 | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 3412 | Ratio Range: | 60:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 4.265 | Ratio: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

