How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | AK: | 8.5 |
| AG: | 10.5 | G: | 2.91 |
| I: | 7.5 in | BD: | 9 |
| AE1: | 0.97 | D: | 5.12 |
| BE1: | 0.5 in | LQ1: | 8.61 in |
| T: | 3.188 | Center Distance (in): | 5.25 in |
| B: | 13 | AJ: | 7.25 |
| C: | 14 in | AE2: | 0.68 |
| BF: | 0.53 | AD: | 8.85 |
| F: | 5.81 | V: | 4.26 in |
Technical Specifications
| Input HP @ 1750 RPM: | 4.265 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3.188 in | Input Style: | C-Face Quill |
| Output RPM: | 29.2 | Center Distance (in): | 5.25 |
| Ratio Range: | 60:1 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Bore Code: | 51 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| Assembly: | HMQ-2 | Model Code: | HMQ252 |
| Thrust Rating - output shaft: | 3412 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

