How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | I: | 7.5 in |
| AD: | 8.85 | AG: | 10.5 |
| AK: | 8.5 | V: | 4.26 in |
| BF: | 0.53 | C: | 14 in |
| BE1: | 0.5 in | LQ1: | 9.17 in |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| RQ: | 8.54 in | F: | 5.81 |
| BD: | 9 | G: | 2.91 |
| T: | 3.188 | D: | 5.12 |
| AJ: | 7.25 | AE2: | 0.68 |
Technical Specifications
| Model Code: | HMQ252 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output RPM: | 29.2 |
| Output Diameter (in): | 3.188 in | Ratio Range: | 60:1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Assembly: | HMQ-2 |
| Input HP @ 1750 RPM: | 4.265 | Motor Frame Size: | 250TC |
| Thrust Rating - output shaft: | 3412 | Reducer: | Worm - Right Angle |
| Bore Code: | 51 | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/8 X 3/16 | Input Bore (C Face): | 1.625 |
| Housing Material: | Cast Iron | Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

