How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | F: | 5.81 |
| V: | 4.26 in | AE2: | 0.68 |
| T: | 3.188 | AG: | 10.5 |
| BE1: | 0.5 in | LQ1: | 9.17 in |
| B: | 13 | RQ: | 8.54 in |
| AD: | 8.85 | BF: | 0.53 |
| G: | 2.91 | I: | 7.5 in |
| C: | 14 in | AK: | 8.5 |
| AE1: | 0.97 | D: | 5.12 |
Technical Specifications
| Bore Code: | 51 | Motor Frame Size: | 250TC |
| Input Bore (C Face): | 1.625 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/8 X 3/16 |
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Service Factor: | 1 | Assembly: | HMQ-2 |
| Output Diameter (in): | 3.188 in | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3412 | Output Shaft Assembly Code: | 2 |
| Model Code: | HMQ252 | Output RPM: | 29.2 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Ratio: | 60:1 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 4.265 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

