How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AE2: | 0.68 |
| T: | 3.188 | F: | 5.81 |
| AE1: | 0.97 | BD: | 9 |
| D: | 5.12 | C: | 14 in |
| BE1: | 0.5 in | AK: | 8.5 |
| RQ: | 8.54 in | G: | 2.91 |
| Center Distance (in): | 5.25 in | LQ1: | 9.17 in |
| BF: | 0.53 | B: | 13 |
| V: | 4.26 in | AD: | 8.85 |
| AG: | 10.5 | AJ: | 7.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 4.265 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Model Code: | HMQ252 |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 2 |
| Bore Code: | 51 | Input Bore (C Face): | 1.625 |
| Ratio Range: | 60:1 | Output Diameter (in): | 3.188 in |
| Input Keyway (C Face): | 3/8 X 3/16 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio: | 60:1 | Assembly: | HMQ-2 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3412 |
| Motor Frame Size: | 250TC | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

