How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | G: | 2.91 |
| T: | 3.188 | F: | 5.81 |
| I: | 7.5 in | D: | 5.12 |
| AG: | 10.5 | LQ: | 7.85 in |
| AK: | 4.5 | AE1: | 0.97 |
| BD: | 5.88 | C: | 14 in |
| AE2: | 0.68 | BE: | 0.38 in |
| RQ: | 7.35 in | BF: | 0.41 |
| AD: | 8.85 | AJ: | 5.88 |
| V: | 4.26 in | B: | 13 |
Technical Specifications
| Assembly: | HMQ-2 | Output Key: | 3/4 X 4.00 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 3.188 in | Center Distance (in): | 5.25 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3412 | Bore Code: | 51 |
| Input Bore (C Face): | 0.625 | Output RPM: | 29.2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Ratio: | 60:1 | Model Code: | HMQ252 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 4.265 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

