Grove Gear HMQ252-60-2-3.438-140TC-L3
Part #:HMQ252-60-2-3.438-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | G: | 2.91 |
| V: | 4.26 in | AG: | 10.5 |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| RQ: | 7.35 in | LQ: | 7.85 in |
| BD: | 5.88 | AJ: | 5.88 |
| C: | 14 in | BE: | 0.38 in |
| AD: | 8.85 | AE1: | 0.97 |
| F: | 5.81 | AE2: | 0.68 |
| B: | 13 | I: | 7.5 in |
| D: | 5.12 | T: | 3.438 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3412 |
| Output RPM: | 29.2 | Bore Code: | 55 |
| Model Code: | HMQ252 | Service Factor: | 1 |
| Gear Type: | Worm | Assembly: | HMQ-2 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Key: | 7/8 X 4.00 | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 4.265 |
| Input RPM: | 1,750 | Output Diameter (in): | 3.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

