Grove Gear HMQ252-60-2-3.438-180TC-L2
Part #:HMQ252-60-2-3.438-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | C: | 14 in |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | B: | 13 |
| AE2: | 0.68 | D: | 5.12 |
| T: | 3.438 | F: | 5.81 |
| LQ1: | 8.61 in | I: | 7.5 in |
| AE1: | 0.97 | V: | 4.26 in |
| AG: | 10.5 | BE1: | 0.5 in |
| G: | 2.91 | AK: | 8.5 |
| RQ: | 7.98 in | BD: | 9 |
Technical Specifications
| Output RPM: | 29.2 | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 3.438 in |
| Input HP @ 1750 RPM: | 4.265 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Bore Code: | 55 |
| Output Shaft Direction: | 2 | Model Code: | HMQ252 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Output Key: | 7/8 X 4.00 | Ratio: | 60:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Assembly: | HMQ-2 |
| Housing Material: | Cast Iron | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 3412 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

