Grove Gear HMQ252-60-2-3.438-180TC-L9
Part #:HMQ252-60-2-3.438-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | D: | 5.12 |
| AK: | 8.5 | AD: | 8.85 |
| C: | 14 in | V: | 4.26 in |
| BE1: | 0.5 in | RQ: | 7.98 in |
| T: | 3.438 | LQ1: | 8.61 in |
| AE1: | 0.97 | BF: | 0.53 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| AE2: | 0.68 | G: | 2.91 |
| B: | 13 | AJ: | 7.25 |
| I: | 7.5 in | F: | 5.81 |
Technical Specifications
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Ratio: | 60:1 | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Bore Code: | 55 |
| Output Key: | 7/8 X 4.00 | Service Factor: | 1 |
| Output Diameter (in): | 3.438 in | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-2 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Model Code: | HMQ252 |
| Thrust Rating - output shaft: | 3412 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 4.265 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

