Grove Gear HMQ252-60-2-3.438-210TC-L2
Part #:HMQ252-60-2-3.438-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BD: | 9 |
| AK: | 8.5 | B: | 13 |
| AD: | 8.85 | F: | 5.81 |
| I: | 7.5 in | RQ: | 7.98 in |
| G: | 2.91 | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | T: | 3.438 |
| BE1: | 0.5 in | BF: | 0.53 |
| C: | 14 in | LQ1: | 8.61 in |
| AE2: | 0.68 | V: | 4.26 in |
| AG: | 10.5 | D: | 5.12 |
Technical Specifications
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.375 | Output Diameter (in): | 3.438 in |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output RPM: | 29.2 |
| Input Style: | C-Face Quill | Bore Code: | 55 |
| Assembly: | HMQ-2 | Output Shaft Assembly Code: | 2 |
| Output Key: | 7/8 X 4.00 | Input Keyway (C Face): | 5/16 X 5/32 |
| Model Code: | HMQ252 | Ratio: | 60:1 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Ratio Range: | 60:1 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3412 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 4.265 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

