Grove Gear HMQ252-60-2-3.438-210TC-L4
Part #:HMQ252-60-2-3.438-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | G: | 2.91 |
| V: | 4.26 in | D: | 5.12 |
| BD: | 9 | RQ: | 7.98 in |
| AE2: | 0.68 | AK: | 8.5 |
| C: | 14 in | AD: | 8.85 |
| LQ1: | 8.61 in | T: | 3.438 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| B: | 13 | AE1: | 0.97 |
| I: | 7.5 in | AJ: | 7.25 |
| F: | 5.81 | AG: | 10.5 |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio: | 60:1 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3412 |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Output RPM: | 29.2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Assembly: | HMQ-2 | Input HP @ 1750 RPM: | 4.265 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 3.438 in |
| Model Code: | HMQ252 | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Output Key: | 7/8 X 4.00 |
| Bore Code: | 55 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

