How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | LQ: | 7.85 in |
| T: | 3.438 | V: | 4.26 in |
| C: | 14 in | AE1: | 0.97 |
| G: | 2.91 | AE2: | 0.68 |
| AK: | 4.5 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| F: | 5.81 | BE: | 0.38 in |
| RQ: | 7.35 in | BD: | 5.88 |
| AD: | 8.85 | B: | 13 |
| BF: | 0.41 | AJ: | 5.88 |
Technical Specifications
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Model Code: | HMQ252 | Center Distance (in): | 5.25 |
| Output RPM: | 29.2 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.265 |
| Output Key: | 7/8 X 4.00 | Assembly: | HMQ-2 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 3.438 in | Bore Code: | 55 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3412 |
| Output Shaft: | Hollow Bore | Ratio Range: | 60:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

