Grove Gear HMQ252-60-2-3.438-56C-L4
Part #:HMQ252-60-2-3.438-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | AG: | 10.5 |
| V: | 4.26 in | BE: | 0.38 in |
| AE2: | 0.68 | BF: | 0.41 |
| AJ: | 5.88 | RQ: | 7.35 in |
| I: | 7.5 in | F: | 5.81 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| BD: | 5.88 | B: | 13 |
| AK: | 4.5 | AD: | 8.85 |
| G: | 2.91 | C: | 14 in |
| LQ: | 7.85 in | T: | 3.438 |
Technical Specifications
| Bore Code: | 55 | Input Bore (C Face): | 0.625 |
| Output RPM: | 29.2 | Product Type: | Right Angle |
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3.438 in | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Model Code: | HMQ252 |
| Input HP @ 1750 RPM: | 4.265 | Thrust Rating - output shaft: | 3412 |
| Ratio Range: | 60:1 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 7/8 X 4.00 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

