How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | D: | 5.12 |
| AK: | 4.5 | I: | 7.5 in |
| BE: | 0.38 in | F: | 5.81 |
| T: | 2 | V: | 4.26 in |
| RQ: | 7.35 in | AE2: | 0.68 |
| C: | 14 in | AD: | 8.85 |
| B: | 13 | Center Distance (in): | 5.25 in |
| G: | 2.91 | BF: | 0.41 |
| AJ: | 5.88 | LQ: | 7.85 in |
| AG: | 10.5 | BD: | 5.88 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 24.006 | Thrust Rating - output shaft: | 2021 |
| Service Factor: | 1 | Bore Code: | 32 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Model Code: | HMQ252 | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2 in |
| Input RPM: | 1,750 | Assembly: | HMQ-1 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Ratio Range: | 7.5:1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output RPM: | 233.3 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

