How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AE2: | 0.68 |
| BD: | 5.88 | AE1: | 0.97 |
| BF: | 0.41 | G: | 2.91 |
| I: | 7.5 in | F: | 5.81 |
| T: | 2 | AG: | 10.5 |
| B: | 13 | AD: | 8.85 |
| C: | 14 in | RQ: | 7.35 in |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | BE: | 0.38 in |
| LQ: | 7.85 in | D: | 5.12 |
Technical Specifications
| Ratio Range: | 7.5:1 | Output Shaft Direction: | 1 |
| Ratio: | 7.5:1 | Gear Type: | Worm |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 140TC |
| Output RPM: | 233.3 | Product Type: | Right Angle |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2021 |
| Input RPM: | 1,750 | Output Diameter (in): | 2 in |
| Assembly: | HMQ-1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 24.006 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Bore Code: | 32 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

