How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BE: | 0.38 in |
| AE2: | 0.68 | BD: | 5.88 |
| AK: | 4.5 | AE1: | 0.97 |
| V: | 4.26 in | B: | 13 |
| I: | 7.5 in | AG: | 10.5 |
| AD: | 8.85 | LQ: | 7.85 in |
| F: | 5.81 | T: | 2 |
| Center Distance (in): | 5.25 in | RQ: | 7.35 in |
| D: | 5.12 | BF: | 0.41 |
| G: | 2.91 | C: | 14 in |
Technical Specifications
| Output Diameter (in): | 2 in | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2021 | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Output RPM: | 233.3 | Model Code: | HMQ252 |
| Assembly: | HMQ-1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Bore Code: | 32 | Input HP @ 1750 RPM: | 24.006 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Ratio Range: | 7.5:1 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

