How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AE2: | 0.68 |
| V: | 4.26 in | D: | 5.12 |
| Center Distance (in): | 5.25 in | C: | 14 in |
| BF: | 0.41 | AK: | 4.5 |
| AG: | 10.5 | AE1: | 0.97 |
| BE: | 0.38 in | BD: | 5.88 |
| AJ: | 5.88 | AD: | 8.85 |
| G: | 2.91 | T: | 2 |
| F: | 5.81 | LQ: | 7.85 in |
| B: | 13 | RQ: | 7.35 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2 in | Assembly: | HMQ-1 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2021 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 24.006 |
| Ratio: | 7.5:1 | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Model Code: | HMQ252 |
| Ratio Range: | 7.5:1 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Bore Code: | 32 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output RPM: | 233.3 | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

