How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | G: | 2.91 |
| AK: | 8.5 | T: | 2 |
| AD: | 8.85 | D: | 5.12 |
| I: | 7.5 in | AE2: | 0.68 |
| F: | 5.81 | V: | 4.26 in |
| BE1: | 0.5 in | LQ1: | 8.61 in |
| BD: | 9 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | AE1: | 0.97 |
| AG: | 10.5 | BF: | 0.53 |
| B: | 13 | C: | 14 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output RPM: | 233.3 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2021 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Model Code: | HMQ252 |
| Input HP @ 1750 RPM: | 24.006 | Reducer: | Worm - Right Angle |
| Ratio Range: | 7.5:1 | Center Distance (in): | 5.25 |
| Ratio: | 7.5:1 | Assembly: | HMQ-1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Bore Code: | 32 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

